??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Jacob
Description
50.2xx ES - Hexagonal locknut metric Stainless steel
Bill of material
50.225 ES
Article No.
Thread
mm
Wrench size
mm
across corners
mm
Height
mm
Unit weight
g
Material body
Stainless steel 1.4305 / AISI 303
Packaging Unit
PCS
Temperature range
-60 °C
Temperature range
200 °C
Previews
3D
Dimension
2D
Download CAD models