??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Jacob
Description
50.0xx PAzzzz15 - PERFECT cable gland PG long
Bill of material
50.013 PASW15
Article No.
Connecting thread
mm
Clamping range
mm
Length of Thread
mm
Width Across Flats 1
mm
Width Across Flats 2
mm
Height
mm
Unit weight
g
Material body
PA6 V-2
Color
Material sealing elements
CR/NBR
Material gasket
Packaging Unit
PCS
Protection grade (EN 60529)
IP68 (5 bar / 30 min)
Temperature range static
-40 °C
Temperature range
-20 °C
Temperature range
100 °C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
Test standard
UL 514B
Approval
USR / CNR
Previews
3D
Dimension
2D
Download CAD models