??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Jacob
Description
50.0xx PA/FLzzzz - PERFECT PG PA6 V-0
Bill of material
50.011 PA/FL
Article No.
Connecting thread
mm
Clamping range
mm
Length of Thread
mm
Width Across Flats 1
mm
Width Across Flats 2
mm
Height
mm
Unit weight
g
Material body
PA6 V-0
Color
RAL 7035 light grey
Material sealing elements
CR/NBR
Packaging Unit
PCS
Protection grade (EN 60529)
IP68 (5 bar / 30 min)
Temperature range static
-40 °C
Temperature range
-20 °C
Temperature range
100 °C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
Test standard 2
UL 514B
Prüfnorm 3
EN 45545-2
Approval
USR/CNR
Approval
R22: HL3 / R23: HL3 (on request)
Previews
3D
Dimension
2D
Download CAD models