??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-829558-2
Bill of material
5-829558-2
Part Number
5-829558-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-829558-2
TE Internal Description
MCX JACK FOR PCB
RF Interface
MCX
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
1
Number of Mounting Legs
4
Impedance
50 Ohm
Body Material
Copper Zinc
Body Plating Material
Gold
Body Underplating Material
Nickel
RF Connector Center Contact Plating Material
Gold over Nickel
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
2.55 mm [ .1 in ]
PCB Mount Retention
With
RF Connector Coupling Mechanism
Snap-On
Connector Mounting Type
Board Mount
RF Contact Captivation Method
Mechanical
Detent
Without
Product Length
10 mm [ .394 in ]
RF Connector Mated Outer Diameter
5 mm [ .19 in ] Approximate
Height Above PC Board
8.5 mm [ .335 in ]
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
6 GHz
Packaging Quantity
100
Packaging Method
Box
Dielectric Material
PTFE
Previews
3D
2D
Download CAD models