??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bird
Description
5-6A Series - 5 Watt 6 GHZ Bi-Directional RF Attenuators
Bill of material
5-6A-MFN-01
Part Number
5-6A-MFN-01
Power Ratings
5 W
Product Type
6A Series - Attenuator
Connector Gender
Connectors
N
Attenuation Value
dB
Attenuation Value Standard/Non-Standard
Non-Standard
A
0.980 Cal
B
0.750 Cal
C
0.625 Cal
D
0.890 Cal
E
2.355 Cal
Coolant Method
Dry, Convection Cooled
Impedance
50 Ohm
Operating Position
Any
Ambient Temperature
-40°C to 40°C
PIM
-110 dBc Min.
AC Power
None
Humidity
95% Non-Condensing
Dimensions L x W
2.355 x 0.953 Cal
Weight
3.0 oz.
Connector Material
Stainless Steel
Previews
3D
Wymiar
2D
Pobierz modele CAD