??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
VDL
Description
5.35 - FUNNEL
Bill of material
5.35.010
Order number
LOD Destination
LOD Level
Diameter
149 mm
Thread
Inch
Diameter
77 mm
Height
140 mm
Height
25 mm
Height
165 mm
Height
19 mm
Packing number
40
Weight
g
Datasheet
PDF
Previews
3D
Dimension
2D
Download CAD models