??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Pneumax
Description
5#25.### - Serial Module
Bill of material
5325.32F
Ordering code
Version
Description
Specifications
Case
Reinforced technopolymer
Power supply connection
M12 4P male connector (IEC 60947-5-2)
Power supply voltage
+24 VDC +/- 10%
Node consumption (without inputs)
mA
Power supply diagnosis
PNP equivalent outputs
+24 VDC +/- 10%
Maximum current for each output
100 mA
Maximum output number
32
Max output simultaneously actuated
32
Network connectors
Baud rate
Kbit/s
Addresses possible numbers
Max nodes in net
Bus maximum recommended length
Maximum distance between 2 nodes
m
Bus diagnosis
Configuration file
Available from our web site: http://www.pneumaxspa.com
IP protection grade
IP65 when assembled
Temperature range
From 0 to +50 C °C
Previews
3D
2D
Download CAD models