??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-202287-3
Bill of material
5-202287-3
Part Number
5-202287-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-202287-3
TE Internal Description
RECEPT KIT,3 MODULE,G-SERIES
Product Type
Housing
Housing Type
Receptacle
Number of Modules
3
Contact Type
Pin
Housing Material
Die Cast Aluminum
Width
1.23 in
Height
1.509 in
Length
3.156 in
Packaging Method
Package
Packaging Quantity
1
Previews
3D
2D
Download CAD models