??
Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Riegler
Description
5/2-way valve, manually operated, with pushbutton, monostable, for panel mounting
Bill of material
515.5102
Art. No.
Connection
DN
Lever/switch colour
Circuit diagram
1
A
A1
B
22.0 mm
C
14.5 mm
D
66.0 mm
E
71.8 mm
F
32.5 mm
G
23.5 mm
H
35.0 mm
J
22.5 mm
K
20.0 mm
L
4.3 mm
M
22.5 mm
N
20.0 mm
P
18.0 mm
Q
18.0 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model