??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
5/2-way valve, G1/8 and G1/4 port, monostable
Bill of material
358-035
Mod.
Mounting
Without base/conv.
Function
3/2 NC
Flow rate
P. min pilot.
3 bar
A
A1
B
mm
C
3.2 mm
D
mm
E
mm
F
mm
G
21.40 mm
H
mm
I
30.40 mm
L
mm
M
mm
N
mm
O
mm
P
mm
heavy
mm
T
mm
U
mm
Z
mm
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models