??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
5/2-way valve, G1/2 port, monostable Mod. 452N-35
Bill of material
452N-35
Mod.
452N-35
Mounting
In-line mm
Function
5/2
Flow rate Qn
4000 Nlt/min
Min. pilot pressure
2.5 bar
Working pressure
-0.9 - 10 bar
Previews
3D
Dimension
2D
Download CAD models