??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-1814825-1
Bill of material
5-1814825-1
Part Number
5-1814825-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-1814825-1
TE Internal Description
F Type Straight PBC Socket 75 Ohm
RF Interface
F Series
RF Connector Style
Jack
Connector System
Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
1
Impedance
75 Ohm
Body Material
Zinc
Body Plating Material
Nickel
RF Connector Center Contact Plating Material
Tin
RF Connector Center Contact Material
Phosphor Bronze
Termination Method to Printed Circuit Board
Through Hole - Solder
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Board Mount
RF Contact Captivation Method
Mechanical
Detent
Without
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
2 GHz
Packaging Quantity
100
Packaging Method
Box
Dielectric Material
Polyethylene
Previews
3D
2D
Download CAD models