??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-1814823-1
Bill of material
5-1814823-1
Part Number
5-1814823-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-1814823-1
TE Internal Description
F Type Bulkhead Socket 75 Ohm
RF Interface
F Series
RF Connector Style
Jack
Connector System
Cable-to-Panel
Sealable
No
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
75 Ohm
Cable Connector Orientation
Straight
Body Material
Zinc Alloy
Body Plating Material
Nickel
RF Connector Center Contact Plating Material
Tin
RF Connector Center Contact Material
Phosphor Bronze
RF Connector Coupling Mechanism
Threaded
RF Contact Captivation Method
Mechanical
Detent
Without
Panel Attachment Style
Front Mount
RF Connector Mated Outer Diameter
7.6 mm [ .299 in ] Approximate
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
2 GHz
Packaging Quantity
1
Packaging Method
Box
Dielectric Material
Polypropylene
Previews
3D
2D
Download CAD models