??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-1814822-5
Bill of material
5-1814822-5
Part Number
5-1814822-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-1814822-5
TE Internal Description
F Type Str Plg TO 75 Ohm CT100
RF Interface
F Series
RF Connector Style
Plug
Compatible with RF Cable Type
CT100
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
75 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Nickel
Termination Method to Wire & Cable
Twist-On
RF Connector Coupling Mechanism
Screw
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
9.5 mm [ .374 in ] Approximate
Ferrule Length
Long
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
1 GHz
Packaging Method
Box
Previews
3D
2D
Download CAD models