??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-1814819-1
Bill of material
5-1814819-1
Part Number
5-1814819-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-1814819-1
TE Internal Description
M-UHF Str Jk Hex Nickel Pltd RG58CU, 14
RF Interface
Mini UHF
RF Connector Style
Jack
Compatible with RF Cable Type
KX 15, RG 141A, RG 58C, RG 76, URM 43
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Capacitance
50 pF
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Nickel
Crimp Type
Single
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Threaded
RF Contact Captivation Method
Mechanical
Detent
Without
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Packaging Method
Package
Dielectric Material
POM
Coupling Nut Style
Knurled
プレビュー
3D
2D
ダウンロード(CADデータ)