??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-1814816-1
Bill of material
5-1814816-1
Part Number
5-1814816-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-1814816-1
TE Internal Description
UHF Pnl Skt 4H Nickel Pltd
RF Interface
UHF
RF Connector Style
Jack
Connector System
Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Zinc
Body Plating Material
Nickel
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Solder
Panel Mount Feature Type
Flange
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Panel
RF Contact Captivation Method
Solder
Detent
Without
RF Connector Mated Outer Diameter
15.5 mm [ .61 in ] Approximate
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Packaging Method
Package
Dielectric Material
PBT
Previews
3D
2D
Download CAD models