??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-1814804-3
Bill of material
5-1814804-3
Part Number
5-1814804-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-1814804-3
TE Internal Description
TNC BHSkt + Tag 75Ohm Nickel Gold Pltd
RF Interface
TNC
RF Connector Style
Jack
Connector System
Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Zinc
Body Material Finish
Plated
Body Plating Material
Nickel
Body Shape
Circular
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Phosphor Bronze
Termination Method to Wire & Cable
Solder Terminal
Panel Mount Feature Type
Lockwasher and Nut
PCB Mount Retention
Without
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Panel
RF Contact Captivation Method
Solder
Detent
Without
RF Connector Mated Outer Diameter
16.256 mm [ .64 in ] Approximate
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
2 GHz
Packaging Method
Box
Dielectric Material
PTFE
Previews
3D
2D
下載CAD模型