??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-1814801-3
Bill of material
5-1814801-3
Part Number
5-1814801-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-1814801-3
TE Internal Description
TNC Str Plg Hex 75Ohm Nickel Pltd RG59B
RF Interface
TNC
RF Connector Style
Plug
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Gasket
Number of Positions
1
PCB Mount Orientation
Straight
Number of Coaxial Contacts
1
Impedance
50, 75 Ohm
Cable Connector Orientation
Straight
Body Material
Zinc Alloy
Body Material Finish
Plated
Body Plating Material
Nickel
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Crimp
Termination Method to Printed Circuit Board
Surface Mount
RF Connector Coupling Mechanism
Screw
Connector Mounting Type
Bulkhead
RF Contact Captivation Method
Mechanical
Detent
Without
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Packaging Method
Pack
Dielectric Material
Polymethylpentene
미리보기
3D
2D
CAD모델 다운로드