??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-1634534-1
Bill of material
5-1634534-1
Part Number
5-1634534-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-1634534-1
TE Internal Description
BNC Str Adp JJ 50Ohm Nickel Pltd
RF Connector Type
BNC
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Isolated Ground
No
Grade
Commercial
Number of Positions
1
Impedance
50 Ohm
Body Plating Material
Nickel
Body Style
Straight
Body Material
Zinc Alloy
Body Insulation
With
RF Connector Center Contact Material
Phosphor Bronze
RF Connector Center Contact Plating Material
Gold
Connector Mounting Type
Bulkhead
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Circuit Application
Power & Signal
For Use With
ZDCBNC Connector
Packaging Method
Tray
Previews
3D
2D
Download CAD models