??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-1634521-0
Bill of material
5-1634521-0
Part Number
5-1634521-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-1634521-0
TE Internal Description
BNC Bulkhead EM Socket 50 Ohm Bulk
RF Interface
BNC
RF Connector Style
Jack
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
PCB Mount Orientation
Straight
Number of Coaxial Contacts
1
Impedance
50, 75 Ohm
Cable Connector Orientation
Straight
Body Material
Zinc Alloy
Body Material Finish
Plated
Body Plating Material
Nickel
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Phosphor Bronze
Termination Method to Wire & Cable
Crimp
Termination Method to Printed Circuit Board
Surface Mount
RF Connector Coupling Mechanism
Bayonet
Connector Mounting Type
Bulkhead
RF Contact Captivation Method
Mechanical
Detent
Without
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Packaging Method
Tray
Dielectric Material
Polymethylpentene
Previews
3D
2D
Download CAD models