??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-1634502-2
Bill of material
5-1634502-2
Part Number
5-1634502-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-1634502-2
TE Internal Description
BNC Str Plg Hex 75Ohm Nickel Pltd RG59B
RF Interface
BNC
RF Connector Style
Plug
Compatible with RF Cable Type
KX 25, KX 52, KX 53, KX 6A, RG 140, RG 210, RG 59B, RG 62A, URM 90
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Gasket
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
75 Ohm
Cable Connector Orientation
Straight
Body Material
Zinc
Body Material Finish
Plated
Body Plating Material
Nickel
Body Shape
Circular
Body Insulation
With
Crimp Type
Hex
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Bayonet
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
2 GHz
Packaging Quantity
100
Packaging Method
Box, Box & Tray
Dielectric Material
Polymethylpentene
Coupling Nut Base Material
Zinc
Grade
Commercial
Previews
3D
2D
Download CAD models