??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
VDL
Description
5.16 - P.P. PABLE DUCT
Bill of material
5.16.033
Order number
5.16.033
LOD Destination
LOD Level
Diameter
32 mm
Thread
1 1/4" (M) Inch
Length
90 mm
Length
104 mm
Diameter
50 mm
Packing number
175
Weight
34 g
Datasheet
PDF
Previews
3D
Boyut
2D
CAD modeli indir