??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-1565085-1
Bill of material
5-1565085-1
Part Number
5-1565085-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-1565085-1
TE Internal Description
GRACE INERTIA CONNECTOR 3.5W 2POS CAP
Product Type
Housing
Housing Type
Receptacle
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
2
Number of Power Positions
0
Number of Signal Positions
0
Number of Rows
1
Operating Voltage
300 VAC
Contact Retention Within Housing
Without
Contact Type
Tab
Termination Method to Wire & Cable
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
3.5 mm [ .138 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
PA 66
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Previews
3D
2D
Download CAD models