??
Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Wilo
Description
4m³/h
Bill of material
4240493
Produktabbildung
Article number
Type code
Level Of Detail
Manufacturer
WILO SE
Short text
Non-self-priming, multistage high-pressure centrifugal pump in vertical design with in-line connections.
Tender text
Multistage, non-self-priming, vertical high-pressure centrifugal pump in in-line design. The pump has a compact design with a continuous motor pump shaft and a bidirectional mechanical seal. Stage chambers, impellers, guide vanes and pump housing are made of stainless steel. Pump baseplate is made of cataphoretic-coated cast iron with oval flange connections. The pump is suitable for water supply and pressure boosting, industrial recirculation systems, process water and closed cooling circuits. It can also be used in fire-extinguishing systems, washing systems, irrigation as well as for rainwater utilisation. Special features/product advantages *Suitable for drinking water and for special applications due to stainless steel structure *Space-saving, compact and robust pump design *Suitable for use in ambient temperatures of up to 50 °C and expanded field of application especially for system integration Scope of delivery *Wilo-Medana CV1-L multistage vertical pump *Stainless steel oval counter flanges Rp 1 to Rp 2" with the corresponding screws, nuts and gaskets *Installation and operating instructions Design notes *Pump in in-line design, with a continuous motor pump shaft *Pump hydraulics and pump housing in 1.4301 (AISI 304) *Pump impellers, stage chambers, shaft, and pump housing in 1.4404 (AISI316L) stainless steel available upon request. Pump housing in 1.4404 (AISI316L) available only with DIN round flange. *Oval flange connection *DIN round flange or Victaulic connection available upon request *Single-phase or three-phase AC motor *Motor protection is optionally available for 3~ motors. This option is required for use with external frequency converter. *Single-phase AC motor equipped with capacitor and built-in thermal motor protection (with automatic restart) *Drinking water approval for pumps with parts that come in contact with the fluid made of stainless steel (EPDM version) *Bypass sets are available as accessories
Product description
ETIM Class (EC)
0
Model
0
Pump casing material
Stainless steel
Quality class of pump casing
X5CrNi18-10
Material pump wheel
Stainless steel
Material pump wheel
X5CrNi18-10
Material of connection
Stainless steel
Material quality connection
X5CrNi18-10
Volume flow rate (BEP)
0 m³/h
Head at flow rate (BEP)
0 kPa
Max. discharge flow
6.4 m³/h
Max. static height
m
Max. operating pressure
bar
Electrical connection
0
Cable length
0 mm
Rated voltage
V
Number of phases
Frequency
50 Hz
Nominal current
A
Motor power output (P2) per motor
kW
Minimum Efficiency Index (MEI)
0.7
Insulation class acc. to IEC
F
Rotational speed
2900.0 1/min
Motor speed control
0
Type of speed control
0
Motor with extended shaft
0
Communication
0
Radio standard Bluetooth
0
Radio standard 2G / 3G / 4G
0
Radio standard 2G / 3G / 4G
0
Radio standard 5G
0
Interface signal 0-10 V / 2-10 V
0
Interface signal 0-20 mA / 4-20 mA
0
Interface PT100 / PT1000 / PTC
0
Interface Pulse Width Modulation (PWM)
0
Interface pulse counter
0
Potential free switch contact
0
With communication interface RS-485
0
With communication interface RS-232
0
Supporting protocol for EtherNet/IP
0
Supporting protocol for KNX
0
Supporting protocol for PROFIBUS
0
Supporting protocol for PROFINET IO
0
Supporting protocol for CAN/CANOpen
0
Supporting protocol for Modbus TCP
0
Supporting protocol for Modbus RTU
0
Supporting protocol for BACnet MS/TP
0
Supporting protocol for BACnet IP
0
Supporting protocol for LON/LONWorks
0
Supporting protocol for LIN Bus
0
Medium temperature (continuous)
-20.0 °C
Ambient temperature
-15.0 °C
Connection on supply side
Screwed connection outer thread
Diameter of connection on supply side
G 1
Outer pipe diameter connection inlet side
25 mm
Flange compression stage connection inlet
PN 16 bar
Connection standard inlet side
DIN ISO 228-1
Connection outlet side
Screwed connection outer thread;G1-PN16-DIN-ISO228-1
Diameter of connection on delivery side
G 1
Outer pipe diameter connection outlet side
25 mm
Flange compression stage connection outlet
PN 16 bar
Connection standard outlet side
DIN ISO 228-1
Flange shape
Screwed connection outer thread
Self-priming
no
Degree of protection (IP rating)
IP55
Recess length
202.0 mm
Pump height
mm
Weight
kg
Explosion-proof
Standard motor
Asynchronous
Motor efficiency class
With protection against dry running
0
Approval
ACS. KTW. WRAS
Mechanical seal
BQ1EGG
With oval counterflanges
yes
Angle electrical cabinet
0 °
Angle to first bolt hole
0 °
Angle to first bolt hole
0 °
Thickness flange (incl. sealing edge)
0 mm
Thickness flange (incl. sealing edge)
0 mm
Width oval flange
0 mm
Width oval flange
0 mm
Outer diameter of flange
0
Outer diameter of flange
0
Outer pipe diameter connection
35 mm
Outer pipe diameter connection
35 mm
Diameter bolt hole
0 mm
Diameter bolt hole
0 mm
Diameter sealing edge
0 mm
Diameter sealing edge
0 mm
Nominal inner diameter
25 mm
Nominal inner diameter
25 mm
Thickness sealing edge
0.0 mm
Thickness sealing edge
0.0 mm
Pump height
mm
Diameter motor
0 mm
Height to bottom side electrical cabinet
0 mm
Distance to centre connection
0 mm
Distance to bottom side motor
0 mm
Thickness foot
0 mm
Distance to fastening
0.0 mm
Pitch circle
0
Pitch circle
0
Connection length
75 mm
Connection length
99 mm
Width electrical cabinet
0 mm
Length electrical cabinet
0 mm
Centre pump to top side electrical cabinet
0 mm
Centre-to-centre holes
0 mm
Centre-to-centre holes
0 mm
Length oval flange
0 mm
Length oval flange
0 mm
Number of bolt holes
0
Number of bolt holes
0
Working length
0 mm
Working length
0 mm
Dimensions
0.00 mm
Dimensions
0 mm
Dimensions
0.00 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0
Dimensions
0
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
75 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0.0 mm
Dimensions
0
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
202 mm
Dimensions
250 mm
Dimensions
180 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Angle bracket
0 °
Previews
3D
Dimension
2D
Download CAD models