??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Lechler
Description
4H7 series - Axial-flow full cone nozzles
Bill of material
LECHLER_4H7.328.B2
Spray angle
120 °
Typ
Material No.
1.4462
Connection thread ISO 228
Abbildung
H
mm
Dimension
mm
Dimension
mm
Dimension
17.0 mm
Mindestgewindelaenge Anschluss
60.0 mm
Empfohlene Mindest-Anschlussrohr Laenge
80.0 mm
Ø
mm
Ø
mm
SW
mm
Weight
g
Bore diameter
mm
Narrowest free cross section Ø
mm
Volume flow at P=0.3 bar
l/min
Volume flow at P=0.5 bar
l/min
Volume flow at P=1 bar
l/min
Volume flow at P=2 bar
l/min
Volume flow at P=5 bar
l/min
Sprey diameter at H=500mm and P=2bar
1400 mm
Sprey diameter at H=1000mm and P=2bar
2400 mm
Previews
3D
Dimension
2D
Download CAD models