??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
4FA1-NCSJ-C01W0
Bill of material
4FA1-NCSJ-C01W0
Part Number
4FA1-NCSJ-C01W0
Description
RF Connector FAKRA GEN 4 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm With Clip C Key Code
Body Finish
Nickel
Body Material
Phosphor Bronze
Cable Group
B
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
Impedance
50
Insulator Material
PBT
IP Rating
Not Rated
Gender
Jack
Isolated
No
Low PIM
No
Frequency Max
3
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
Cable - Crimp
FAKRA Generation
4
FAKRA Keycode
C - Signal Blue
Size Category
Subminiature
Previews
3D
2D
Download CAD models