??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BLCH
Description
4a - 4a_valve
Bill of material
4A110-M5
Specifications
4A
Position Number
Series
ControlMode
Types
Caliber
Interface
A
69 mm
B
27 mm
C
18 mm
D
14 mm
E
9.5 mm
F
3.3 mm
G
30 mm
H
13 mm
J
3.2 mm
K
M5x0.8 mm
K2
M5x0.8 mm
I
0 mm
Q
13.6 mm
L
0 mm
M
26 mm
T
28.5 mm
Previews
3D
Dimension
2D
Download CAD models