您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
4920811501
HAWLE
Hydrants and Flushing valve
Underground hydrants
Powered by
CAD模型選擇
{hawle/de_hydrants_and_flushing_valve/underground_hydrants/492_00.prj},{NB=4920811501 492-00 Flange DN 80 80 16 (400) 1310},{IN=4920811501},{DN=80},{H=1310},{H1=1985},{H2=260},{DNX=80},{L=341},{L1=320},{L2=280},{SE=0},{B=200},{XX=1},{W=48.00},{Q=8},{PCD=1500},{DC=DE},{CON=Flange DN 80},{PN=16},{RD=1,50},{O=C},{OB=-},{OC=2},{MAT=Cast components: GJS-400, Hawle epoxy powder coated; Medium pipe: stainless steel, Hawle epoxy powder coated; Spindle/shut-off blade/shut-off device: stainless steel; Protection jacket: PP (polypropylene); Gaskets: EPDM},{MED=potable water},{INFO=with flange connection DN 100 on request.},{LOD=400},{HX=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
HAWLE
Description
492-00 - Tele-Hydrant®
Bill of material
4920811501
Item Number
4920811501
4920811501
LOD Level
400
200
400
200
Connection
Flange DN 80
Flange DN 80
Nominal Diameter
80
mm
Max. operating pressure
16
bar
RD
1,50
1,50
m
Operating conditions
inactive
active
inactive
active
mm
H
1310
1310
mm
H1
1985
1985
mm
H2
260
mm
L
341
341
mm
L1
320
320
mm
B
200
200
mm
B-Outlet
-
-
C-Outlet
2
2
Weight
48.00
48.00
kg
Materials
Cast components: GJS-400, Hawle epoxy powder coated; Medium pipe: stainless steel, Hawle epoxy powder coated; Spindle/shut-off blade/shut-off device: stainless steel; Protection jacket: PP (polypropylene); Gaskets: EPDM
Medium
Potable water
Additional information
with flange connection DN 100 on request.
with flange connection DN 100 on request.
Notice
Notice 1: Special lengths on request; Notice 2: Height adjustable version on request; Notice 3: Additional cost for suction drainage device (Order No.: 491.0800.505) for fixed installation in ground area water.
Product Link
Link
Previews
3D
2D
下載CAD模型
生成CAD模型