??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HAWLE
Description
490-05 - Dirt cover and locking ring for BAIO® spigot ends
Bill of material
4900800809
Item Number
LOD Level
Nominal diameter
80 mm
Max. operating pressure
16 bar
d
95 mm
H
157.5 mm
L
35 mm
B
160 mm
Usage
Weight
0.42 kg
Materials
Locking ring: GJS-500, Hawle epoxy powder coated; Rubber sleeve: NBR
Medium
Notice
Notice 1: for installation in vertically installed baio-connections (hydrants, air release valve sets)
Product Link
Link
Previews
3D
2D
Download CAD models