??
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
HAWLE
Description
490-02 - Freeflow underground hydrant set
Bill of material
4908080150 490-02 Spigot end DN 80 PN16 (400 0 0)
Item Number
LOD Level
Connection
Nominal Diameter
mm
Max. operating pressure
16 bar
RD
m
Version/Outlet
Section
D
32 mm
E
63 mm
H
mm
L
355 mm
Weight
kg
Materials
Cast components: GJS-400, Hawle epoxy powder coated; Medium pipe: stainless steel, Hawle epoxy powder coated; Spindle/shut-off blade/shut-off device: stainless steel; Protection jacket: PP (polypropylene); PE shaft: PE 80; Gaskets: EPDM
Medium
Potable water
Additional information
Notice
Alternatively: version with push-on cover (factory preinstalled) model no.: 4900800520
Product Link
Link
Previews
3D
2D
Сваляне на CAD модели