??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HAWLE
Description
490-01 - Freeflow underground hydrant with duckfoot bend
Bill of material
4900851501
Item Number
LOD Level
Connection
Nominal Diameter
80 mm
Max. operating pressure
16 bar
RD
m
Version/Outlet
H
mm
L
420 mm
L1
305 mm
B
mm
Weight
kg
Materials
Cast components: GJS-400, Hawle epoxy powder coated; Medium pipe: stainless steel, Hawle epoxy powder coated; Spindle/shut-off blade/shut-off blade driving mechanism: stainless steel; Protection jacket: PP (polypropylene); Sealings: EPDM acc. to DVGW W 270
Medium
Potable water
Additional information
Notice
Notice 1: Special lengths on request; Notice 2: Alternatively: version with push-on cover (factory mounted) Order No.: 490.080.0520; Notice 3: Surcharge for suction drainage device (Ord. No.: 491.080.0505) for installation in ground water); Notice 4: On request also available as "height adjustable" version or as tele hydrant; Notice 5: On request, also available with front-side outlet (ZAK46, 1 1/2" or 1 1/2" with sealing surface).
Product Link
Link
Previews
3D
2D
Download CAD models