??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Molex
Description
48025
Bill of material
480250091
Part Number
Description
Inverted / Top Latch
Yes
Magnetic
Yes
Orientation
Right Angle (Side Entry)
Port Configuration
1x1
Positions / Loaded Contacts
8/8
Termination Interface: Style
Through Hole
Previews
3D
2D
Download CAD models