??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Kaldewei
Description
480-1 - SUPERPLAN PLUS
Bill of material
480-1
PRODID
480-1
DESCRIPTION_SHORT
Purism is being revolutionised. The enamelled flush waste cover blends in harmoniously with the overall design of the Superplan Plus emphasizing the purist nature of this special floor-level shower surface. With an installation height of only 109 mm (including the Kaldewei waste fitting Ka 125), the Superplan Plus is extremely flat and ideally suited for floor-level installation. It is available in 12 different dimensions (from 90 x 90 x 2.5 cm to 120 x 120 x 2.5 cm) and can be effortlessly and harmoniously integrated into any room situation. With its exclusive design, the new floor-level shower surface Superplan Plus makes showering an experience every day. With the combination of the Ka 125 waste fitting and the Superplan Plus, Kaldewei presents an innovative system solution. The waste fitting has an absolutely flush waste cover and achieves excellent waste performance with a low installation height. In addition, the enamelled waste cover ensures high stability, the best step comfort and a consistent materiality.
DESCRIPTION_LONG
Absolutely level with the ground
Model
Universal
Shape
Rectangular
Corner model
false
Semi-detached
false
Detached
false
Material
-
Material thickness
2,9 mm
Radius
12,0 mm
Length
900,0 mm
Width
1100,0 mm
Height
32,0 mm
Internal depth
25,0 mm
With legs
false
With polystyrene support
false
Legs adjustable
false
Height including legs/support
- mm
Colour
Beige
Degree of gloss
Glossy
With shower base panels
false
Diameter of drain hole
120,0 mm
With antislip facility
true
With tiled edge
false
Dirt-resistant
true
Surface protection
Enamelled
预览
3D
尺寸标注
2D
下载CAD模型