??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Rockwell Automation
Description
45CRM Color Registration Mark with IO-Link - 45CRM Color Registration Mark with IO-Link
Bill of material
45CRM-4LHT1-D4
Catalog Number
Description
Nett Product Weight
kg
Light Source
3 Visible LEDs (Red, Green, Blue)
Operating Voltage
10...30V DC (18...30V DC when operating in IO-Link mode)
Output Function
LO or DO
Output Type
2 x NPN/PNP Complementary Outputs; IO-Link (V1.0)
Spot Size
Sensing Range
11 mm ± 2 mm (0.43 ± 0.079 in.)
Connection Type
8-pin DC Micro QD
Connection Media
DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m
Aperçus 3D
3D
2D
Modèles CAO générés