??
Catalog navigation
CADモデル選択
選択可能な製品数: 12
HELP_VARIABLE
Company
Molex
Description
45912
Bill of material
459120011
Part Number
Description
(p)ower-(s)ignal Configuration
Maximum Current
3.0, 40.0 A
Edge Card Thickness
1.57 mm
Orientation
Vertical
PCB Thickness - Recommended
2.40 mm
Termination Interface: Style
Through Hole - Compliant Pin
プレビュー
3D
2D
ダウンロード(CADデータ)