??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Molex
Description
45845
Bill of material
458450001
Part Number
Description
(p)ower-(s)ignal Configuration
Maximum Current
3.0 A
Edge Card Thickness
1.57 mm
Orientation
Vertical
PCB Thickness - Recommended
2.40 mm
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
2D
CAD modeli indir