??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
4552 - Formwork unit universal
Bill of material
4552
Art. No.
4552
Designation
formwork unit, 1x M20-32 + 1x M25-40, without nails
Level of detail
Length
270 mm
Width
90 mm
Height
82 mm
Combination conduit entries M20/25/32
1
Combination conduit entries M25/32/40
1
Material
Polyethylene
Properties
Non-halogen according IEC 60754-1
Glow wire test
650ºC according to EN 60695-2-11
Processing temperature
-5°C / + 60°C
E-No.
126 564 014
Individual net weight
116.000 g
EAN-Code
7611614026008
Data Sheet
HTML (Online)
Info text
Formwork unit universal Installation in: concrete Length x Width x Height: 270 x 90 x 82mm Formwork unit to be stringed together Of Polyethylene, halogen-free, GWFI 650°C Combined leading-in tubes:1x M20/25/32; 1x M25/32/40 Article number: 4552 / E-No.: 126 564 014
ETIM 40
EC001796
Previews
3D
Dimension
2D
Download CAD models