??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
KAISER
Description
4551.14 - Speedy formwork protector - including nails
Bill of material
4551.14
Order number
4551.14
EAN-Code
7611614320878
Designation
Speedy formwork protector - including nails
Level of Details
Length
180 mm
Width
34 mm
Depth
34 mm
Number of nails
2
Dispatch
50
Price/100 ST
194.00
Price group
130
Data Sheet
HTML (Online)
Info text
Ceiling strips for intermediate wall feeds, as ceiling exit or for connecting installation conduits. The elongated shape allows for compensation of big tolerances for lightweight intermediate wall feeds. -For DIN EN conduits Ø 20 to Ø 25 mm -Large tolerance compensation -Exiting of two conduits at one exit site -Can be combined for more than one adjacent exit -Space for conduit ends for extending with conduit bushes
PICTURESMALL
4551_14.png
Previews
3D
Размер
2D
Сваляне на CAD модели