??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AGRO
Description
4520.20 - Transition plug M20 for corrugated
Bill of material
4520.20
Art. No.
4520.20
Designation
Transition plug M20 for corrugated conduits, with retention screw
Level of detail
Length
66 mm
Width
44 mm
Height
60 mm
Combined leading-in tubes M20
1
Number of nails
2
Material
Polyethylene
Properties
Non-halogen according IEC 60754-1
Glow wire test
650ºC according to EN 60695-2-11
Processing temperature
-5°C / + 60°C
E-No.
126 564 062
Individual net weight
34.220 g
EAN-Code
7611614160290
Data Sheet
HTML (Online)
Info text
Transition sleeve M20 for KRFG-tubes with nails Installation in: concrete Length x Width x Height: 66 x 44 x 60 mm Of Polyethylene, halogen-free, GWFI 650°C Combined leading-in tubes M20: 1x Number of nails: 2 Article number: 4520.20 / E-No.: 126 564 062
ETIM 40
EC001796
Previews
3D
Размер
2D
Сваляне на CAD модели