??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Kistler
Description
4501A H - Torque Sensor
Bill of material
KISTLER Type 4501A6H
Type
Measuring Range
Nm
A
101 mm
B
28 mm
C
52 mm
D
58 mm
E
14 mm
F
28 mm
O
37 mm
permissible axial force (max.)
N
Material numbers
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D
Download CAD models