??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
45° Support Bracket - External Connector Series
Bill of material
LE-JJ-40R
Order Number
LE-JJ-40R
Code
LE-JJ
Material
Al-Found
A
50.0 mm
B
40.0 mm
C
7.8 mm
D
8.5 mm
E
8.5 mm
F
7.8 mm
G
45.0 °
H
40.0 mm
Weight
0.081 kg
Connection No
LE-YZS-6*16/TM-M6-40*2PCS
Previews
3D
Dimension
2D
Download CAD models