카탈로그: Funken
생성됨: 17.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
10013402 HoKa PP T-Stück mit Muffen Ø 400-180-400 mm, Abgang 45° DA1=400 DA2=180 W=45° L =50
Funken
Ventilation fittings
Branch outlet
Powered by
CAD모델 선택
{funken/hoka/t_stueck/t_stueck_45_reduziert.prj},{NB=T-Stuck 45 reduziert PP, Innendurchmesser = 400-180 - 10013402(LOD=M-300)},{CNSORDERNO=10013402},{CNSPRICE=0.00},{CNSMASSEXACT=0.00},{DA1=400},{DA2=180},{L=50},{LA=40},{L1=328},{L2=216},{S=6.0},{MCODE=3.tr4:0400-0180},{ART=HoKa PP T-Stück mit Muffen Ø 400-180-400 mm, Abgang 45°},{ARTE=HoKa PP 45° branch outlet with sockets Ø 400-180-400 mm},{ARTF=HoKa PP tés de dérivation avec manchons à 45° Ø 400-180-400 mm},{CNSMAT=PP},{FAR=RAL 7032},{FAR1=RAL 7032},{W=45°},{INFO=Info Text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 759
HELP_VARIABLE
Company
Funken
Description
45° branch outlet with sockets - HoKa 45° branch outlet with sockets
Bill of material
10013402 HoKa PP T-Stück mit Muffen Ø 400-180-400 mm, Abgang 45° DA1=400 DA2=180 W=45° L =50
Order number
10013402
10013402
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LOD Level
High
Low
High
Low
Article
HoKa PP 45° branch outlet with sockets Ø 400-180-400 mm
HoKa PP 45° branch outlet with sockets Ø 400-180-400 mm
Weight
0.00
0.00
kg
Material
PP
PP
Color
RAL 7032
RAL 7032
Diameter
400
400
mm
Diameter
180
180
mm
Angle
45°
45°
°
Length
50
50
mm
Length
40
40
mm
Length
328
328
mm
Length
216
216
mm
Thickness
6.0
6.0
mm
Info text
정보
Info Text
Specification
HOKA PP branch outlet 45° with sockets, outflow reduced Plastic molded part round with internal stop for connecting pipes in an exhaust system by means of welding. Socket inside diameter in accordance with DIN 8062. Production process: made of semi-finished products. Negative overpressure on demand for mechanical, chemical and thermal stress.
HOKA PP branch outlet 45° with sockets, outflow reduced Plastic molded part round with internal stop for connecting pipes in an exhaust system by means of welding. Socket inside diameter in accordance with DIN 8062. Production process: made of semi-finished products. Negative overpressure on demand for mechanical, chemical and thermal stress.
Remark
The specified dimensions are installation dimensions
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성