??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
4473000 - Polymer continuous hinges in 15.25 meter rolls
Bill of material
44-7-3000
PREVIEW
Reference
44-7-3000
Material
polypropylene
Finish
white
B
28.6 mm
C
3.2 mm
weight
1050 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25147-polymer-continuous-hinges-in-15-25-meter-rolls.html
预览
3D
尺寸标注
2D
下载CAD模型