??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maxon Motor
Description
446925
Bill of material
446925_ESCON_Module_504_ECS
ORDERNO
446925_ESCON_Module_504_ECS
analog inputs
2
analog outputs
2
auxiliary output voltage
+5 VDC, max. 110 mA
continuous output current icont
4 A
digital inputs
2
digital outputs
2
dimension (height)
12.7 mm
dimension (length)
43.2 mm
dimension (width)
31.8 mm
ec motors up to
200 W
functionality of analog inputs
Set value, current limit, offset, speed ramp
functionality of analog outputs
current monitor,speed monitor, temperature, fixed value
functionality of digital inputs
Enable, enable CW, enable CCW, enable CW+CCW, enable + direction of rotation, stop, PWM set value, RC Servo set value, fixed set value
functionality of digital outputs
ready, speed comparator, current comparator, commutation frequency
functionality of the potentiometers
set value, current limit, offset, speed ramp, gain, IxR factor
graphical user interface
ESCON Studio
humidity (non-condensing) (max.)
90 %
humidity (non-condensing) (min.)
5 %
installation program
ESCON Setup
max. efficiency
97 %
max. output current imax
12 A
max. output voltage (factor vcc)
0.96
max. speed (ec; 1 pole pair) block commutation
120000 rpm
max. time of peak output current imax
30 s
mounting
mountable on socket terminal strips pitch 2.54 mm
operating system
Windows 10, 8, 7, Windows XP SP3
operating voltage vcc (max.)
50 V
operating voltage vcc (min.)
10 V
potentiometers
1
protective functions
current limit, start-up failure, overcurrent, excess temperature, undervoltage, overvoltage, voltage transients, short-circuits in the motor cable
pwm clock frequency of power stage
53.6 kHz
resolution, range
12-bit, -4…+4V
resolution, range, circuit
12-bit, -10…+10V, differential
sampling rate pi speed controller
5.36 kHz
sensorless (ec motors)
Yes
speed controller (closed loop)
Yes
speed controller (open loop)
Yes
status indicator error
red LED
status indicator ready
green LED
temperature – extended range
+45…+65°C, Derating -0.2 A°C
temperature – operation (max.)
45 °C
temperature – operation (min.)
-30 °C
temperature – storage (max.)
85 °C
temperature – storage (min.)
-40 °C
usb 2.0 (full speed)
Yes
weight
11 g
name
446925_ESCON_Module_504_ECS
Previews
3D
2D
Download CAD models