??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Molex
Description
44380
Bill of material
443800002
Part Number
443800002
Description
Modular Jack, Right-Angle, Low Profile, Inverted, 6/6, Unshielded
Inverted / Top Latch
Yes
Magnetic
No
Orientation
Right Angle (Side Entry)
Port Configuration
1x1
Positions / Loaded Contacts
6/6
Termination Interface: Style
Through Hole
Previews
3D
2D
CAD modeli indir