??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
44193
Bill of material
441930004
Name
Part Number
Description
Inverted / Top Latch
No
Magnetic
No
Orientation
Right Angle (Side Entry)
Port Configuration
1x2
Positions / Loaded Contacts
6/4
Termination Interface: Style
Surface Mount
Previews
3D
2D
Download CAD models