440F-M1022HYNN
Rockwell Automation
Safety
pssd_safety_mats
Powered by
CAD模型選擇
{rockwellautomation/safety/pssd_safety_mats/440f_safety_mat.prj},{NB=440F-M1022HYNN},{CN=440F-M1022HYNN},{DESC=440F Safety Mats},{A=500mm ( 1.64 ft.)},{B=1100mm ( 3.61 ft.)},{CE=One 9.1m (30 ft.) 5-wire cbl. w/ M12 male connector, exit upper left for use w/ArmorBlock Guard I/O},{C=Yellow},{ADIM=500},{BDIM=1100},{W=604.4},{L=1204.4},{H=14.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6412
HELP_VARIABLE
Company
Rockwell Automation
Description
440F - Safety Mats - 440F - Safety Mats
Bill of material
440F-M1022HYNN
Catalog number
440F-M1022HYNN
440F-M1022HYNN
Description
440F Safety Mats
A Dimension
500mm ( 1.64 ft.)
500mm ( 1.64 ft.)
B Dimension
1100mm ( 3.61 ft.)
1100mm ( 3.61 ft.)
Cable Exit
One 9.1m (30 ft.) 5-wire cbl. w/ M12 male connector, exit upper left for use w/ArmorBlock Guard I/O
One 9.1m (30 ft.) 5-wire cbl. w/ M12 male connector, exit upper left for use w/ArmorBlock Guard I/O
Mat Color
Yellow
Yellow
Previews
3D
2D
下載CAD模型
生成CAD模型