??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
44 Series - Load Capacity 300-1,050 Lbs. Each Caster
Bill of material
1406-4x2
Part Number
1406-4x2
Series
44 Series
Mounting Options
Wheel Dia.
palec
Plate Size
4 1/2" x 3 7/8"
Bolt Hole Spacing
3" to 3 5/8" x 2 5/8" to 3"
Mounting Bolt Dia.
5/16 palec
Tread Width
2 palec
Tread Type
Wheel Bearing
Caster Brake
Swivel Lock
Load Height
5 5/8 palec
Swivel Rad.
3 3/4 palec
Capacity
700 lbs
Previews
3D
Dimenze
2D
Stáhnout CAD model