??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
43W2 FE STR_SOLDERCUP_PL3_through hole
Bill of material
HARTING 09695017432
Product number of the Manufacturer
09695017432
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 5
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 43, Copper alloy
Manufacturer Type Description
43W2 FE STR_SOLDERCUP_PL3_through hole
Alternative product number
09 69 501 7432
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
43
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)