??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Molex
Description
43860
Bill of material
438600006
Part Number
Description
Inverted / Top Latch
Yes
Magnetic
No
Orientation
Right Angle (Side Entry)
Port Configuration
1x1
Positions / Loaded Contacts
6/4
Termination Interface: Style
Through Hole
预览
3D
2D
下载CAD模型